??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 816-B03-PA-12-612-11
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 612-11
Bill of material
BALLUFF BNS 816-B03-PA-12-612-11
TC
Product identifier
BNS 816-B03-PA-12-612-11
PX
Product view
40134_00
GF
Housing form
SA
number of plungers
CS
Code for Switching element
L1
Switch position spacing
12 mm
L2
distance L2
60 mm
L3
gap L3
24 mm
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
EPlan
Previews
3D
Dimension
2D